
Danfoss Char-Lynn
103-3307-012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
103-3307-012
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal |
| Model Code | MS0101BA11AC0000000000000AA00M |
| Product Height | 4.24 in |
| Product Length/Depth | 6.98 in |
| Product Type | Spool Geroler |
| Product Volume | 125.484 in³ |
| Product Weight | 14 lb |
| Product Width | 4.24 in |
| Sub-brand | Char-Lynn |
| Trade Name | S Series |