Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 103-33624 | |
| End size 1 | -8 | -8 |
| End size 2 | -8 | -8 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE 37 DEGREE BULKHEAD | Male 37 degree bulkhead |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 5 IN | 1.260 | |
| Hex size 5 MM | 32.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 33624 | 33624 |
| Thread sealant | YES | Yes |
| Thread size 1 | 1/2-14 NPTF | 1/2-14 NPTF |
| Thread size 2 | 3/4-16 UNF | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170927 |