Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | 103-33674 | |
| End size 1 | -10 | -10 |
| End type 1 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| End type 2 | MALE PIPE (NPTF) | Male pipe (NPTF) |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 1.260 | |
| Hex size 5 MM | 32.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | 33674 | 33674 |
| Thread sealant | YES | Yes |
| Thread size 1 | 1-14 UNS | 1-14 UNS |
| Thread size 2 | 1/4-18 NPTF | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146170941 |