Danfoss Char-Lynn
103-3473-012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
103-3473-012
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Compact yet powerfulExtended bearing lifeIncreased shaft seal | |
| Model Code | MS0057BA01AA0100000000000AY00M | |
| Product Height | 4.24 in | |
| Product Length/Depth | 6.61 in | |
| Product Type | Spool Geroler | |
| Product Volume | 118.832 in³ | |
| Product Weight | 13.3 lb | |
| Product Width | 4.24 in | |
| Sub-brand | Char-Lynn | |
| Trade Name | S Series |