OVERRIDE SPOOL
103034-000
Tools103034-000 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | OVERRIDE SPOOL | Override spool |
| Product height in | | 0.500 |
| Product height mm | | 12.690 |
| Product length in | | 1.895 |
| Product length mm | | 48.133 |
| Product width in | | 0.500 |
| Product width mm | | 12.690 |