ENDCAP
103042-000
Tools103042-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Item type | Gasket |
| Product height in | 7.180 |
| Product height mm | 182.372 |
| Product length in | 0.015 |
| Product length mm | 0.381 |
| Product width in | 7.180 |
| Product width mm | 182.372 |
| Thickness IN | 1.500 |