CHARGE PUMP
103051-000
Tools103051-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Body |
| Product height in | 5.830 |
| Product height mm | 148.082 |
| Product length in | 2.190 |
| Product length mm | 55.626 |
| Product width in | 5.000 |
| Product width mm | 127.000 |