Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103072-030
LOW PRESS R S/A
103072-030
Where to buy
Export PDF
Tools
Add to comparison
103072-030
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.370
Product height mm
34.798
Product length in
3.210
Product length mm
81.534
Product width in
1.580
Product width mm
40.132