Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103090-125
S2 3/8-16 HEX HD BOLT G 8-FLSTK
103090-125
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103090-125
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
0.550
Product height mm
13.970
Product length in
1.470
Product length mm
37.338
Product width in
0.550
Product width mm
13.970