BOLT-product-details

BOLT

103090-275


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Drive designHEXHex
Product length in2.970
Product length mm75.438
Thread size3/8-163/8-16