BOLT
103091-200
Tools103091-200 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Diameter IN | 0.700 |
| Drive design | Hex |
| Head style | Hex |
| Product height in | 0.625 |
| Product height mm | 15.875 |
| Product length in | 2.270 |
| Product length mm | 57.658 |
| Product width in | 0.625 |
| Product width mm | 15.875 |
| Thread size | 7/16-14 |