7/16-14 HEX HEAD BOLT-product-details

7/16-14 HEX HEAD BOLT

103091-350


Tools

Product specifications

Characteristic
Value
BrandDanfoss
Drive designHex
Product length in3.770
Product length mm95.758
Thread size7/16-14