1/2-13 HEX HD BOLT
103092-325
Tools103092-325 Product specifications
Characteristic | Value |
|---|
| Bolt grade | Grade 8 |
| Brand | Vickers by Danfoss |
| Head style | Hex |
| Product height in | 0.866 |
| Product height mm | 21.996 |
| Product length in | 3.573 |
| Product length mm | 90.754 |
| Product width in | 0.750 |
| Product width mm | 19.05 |
| Thread size | 1/2-13 |