Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103092-375
1/2-13 HEX HD BOLT GR-8-FLSTK
103092-375
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103092-375
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
0.866
Product height mm
21.996
Product length in
4.073
Product length mm
103.454
Product width in
0.750
Product width mm
19.050