Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103100-000
ENDCAP-S1PV088, 1" CODE 61 WITH IPOR
103100-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103100-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
2.800
Product height mm
71.120
Product length in
10.540
Product length mm
267.716
Product width in
7.750
Product width mm
196.850