Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.120 | |
| A dimension MM | 53.848 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | 10311-22-05XZ | |
| Compatible hose ID IN | 0.310 | |
| Compatible hose ID MM | 7.900 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -22 | -22 |
| End type 1 | FEMALE ORFS METRIC | Female ORFS metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 0.550 | |
| Hose cut off factor MM | 13.970 | |
| Hose size | -5 | -5 |
| Inside diameter IN | 0.210 | |
| Inside diameter MM | 5.334 | |
| Product height in | 0.650 | |
| Product height mm | 16.510 | |
| Product length in | 2.120 | |
| Product length mm | 53.848 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.650 | |
| Product width mm | 16.510 | |
| Series | A/C CRIMP | A/C Crimp |
| Thread sealant | NO | No |
| Thread size 1 | M22X1.5 | M22x1.5 |
