Hose Fittings 10311-22-05Z (RIGHT)

HOSE NIPPLE, 2P/12, MORFS-F/32, CS, STR

10311-32-12DXZ


Tools

Product specifications

Characteristic
Value
Description
A dimension IN3.160
A dimension MM80.500
Angle shapeSTRAIGHTStraight
ApplicationGENERAL INDUSTRIAL USEHYDRAULIC SYSTEMSPETROLEUM BASED FLUIDSWATER BASED FLUIDSGeneral industrial useHydraulic systemsPetroleum based fluidsWater based fluids
BrandWINNER BY DANFOSSWinner by Danfoss
Compatible hose ID IN0.750
Compatible hose ID MM19.000
Construction StyleCRIMPCrimp
End connection hex size IN1.417
End connection hex size MM36.000
End size 1-32-32
End type 2LINE/HOSE/TUBELine/hose/tube
Finish platingZINC PLATINGZinc plating
Hex size 1 IN1.417
Hex size 1 MM36.000
Hose cut off factor IN1.650
Hose cut off factor MM42.000
Hose size-12-12
Inside diameter IN0.590
Inside diameter MM15.000
Product height in1.634
Product height mm41.501
Product length in3.169
Product length mm80.500
Product materialCARBON STEELCarbon steel
Product width in1.417
Product width mm35.999
SeriesWINNER 2-PIECEWinner 2-Piece