Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103114-600
HPRV S/A W/THD PLUG 60
103114-600
Tools
Add to comparison
Add to comparison
103114-600
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.580
Product height mm
40.132
Product length in
2.830
Product length mm
71.882
Product width in
1.580
Product width mm
40.132