Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103152-000
ENDCAP-S1PV054/064, 1" CODE 61 WITH IPOR
103152-000
Where to buy
Export PDF
Tools
Add to comparison
103152-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
2.510
Product height mm
63.754
Product length in
9.665
Product length mm
245.491
Product width in
6.886
Product width mm
174.904