Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103222-188
RING-RETAINING-FLSTK
103222-188
Tools
Add to comparison
Add to comparison
103222-188
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
2.071
Product height mm
52.603
Product length in
0.062
Product length mm
1.575
Product width in
0.156
Product width mm
3.962