Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103224-000
GASKET - END COVER S1FM 54-64-75
103224-000
Tools
Add to comparison
Add to comparison
103224-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Danfoss
Product height in
6.400
Product height mm
162.560
Product length in
0.018
Product length mm
0.457
Product width in
6.400
Product width mm
162.560