Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103227-000
CONE-BEARING 39H
103227-000
Tools
Add to comparison
Add to comparison
103227-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.880
Product height mm
47.752
Product length in
1.000
Product length mm
25.400
Product width in
1.880
Product width mm
47.752