Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103232-000
CUP-BEARING S1PV FRT DRIVESHAFT 33/39/46
103232-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103232-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.500
Product height mm
88.900
Product length in
0.750
Product length mm
19.050
Product width in
3.500
Product width mm
88.900