Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | THRUST PLATE | Thrust plate |
| Product height in | 4.540 | |
| Product height mm | 115.316 | |
| Product length in | 3.900 | |
| Product length mm | 99.060 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 4.540 | |
| Product width mm | 115.316 |
