Log in
Skip navigation
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103279-000
SERVO SLEEVE (ADJ)
103279-000
Tools
Add to comparison
Add to comparison
103279-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
3.620
Product height mm
91.948
Product length in
6.500
Product length mm
165.100
Product width in
3.620
Product width mm
91.948