Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103334-000
PUMP CV L LEV (WB) HD
103334-000
Where to buy
Export PDF
Tools
Add to comparison
103334-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.340
Product height mm
135.636
Product length in
7.960
Product length mm
202.184
Product width in
3.065
Product width mm
77.851