Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | CHARGE PUMP SUB ASSEMBLY | Charge pump sub assembly |
| Product height in | 5.650 | |
| Product height mm | 143.510 | |
| Product length in | 4.960 | |
| Product length mm | 125.984 | |
| Product material | CAST IRON | Cast iron |
| Product width in | 2.090 | |
| Product width mm | 53.086 |