A-PAD CHARGE PUMP S/A
103347-034
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 6.200 |
| Product height mm | | 157.480 |
| Product length in | | 4.960 |
| Product length mm | | 125.984 |
| Product width in | | 6.500 |
| Product width mm | | 165.100 |