Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103357-000
SEAL-SHAFT 1.12ID 1.88
103357-000
Tools
Add to comparison
Add to comparison
103357-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
1.878
Product height mm
47.701
Product length in
0.256
Product length mm
6.502
Product width in
1.878
Product width mm
47.701