Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103358-128
CHARGE PUMP
103358-128
Where to buy
Export PDF
Tools
Add to comparison
103358-128
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
1.124
Product height mm
28.539
Product length in
4.452
Product length mm
113.081
Product width in
1.124
Product width mm
28.539