CHARGE PUMP
103358-170
Tools103358-170 Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 1.124 |
| Product height mm | | 28.539 |
| Product length in | | 4.702 |
| Product length mm | | 119.431 |
| Product width in | | 1.124 |
| Product width mm | | 28.539 |