CHARGE PUMP
103358-212
Tools103358-212 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Product height in | 1.120 |
| Product height mm | 28.448 |
| Product length in | 4.950 |
| Product length mm | 125.730 |
| Product material | Stainless steel |
| Product width in | 1.120 |
| Product width mm | 28.448 |