Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103359-000
BUSHING-SHAFT 1.00 B-PAD FLSTK
103359-000
Where to buy
Export PDF
Tools
Add to comparison
103359-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
1.125
Product height mm
28.575
Product length in
1.125
Product length mm
28.575
Product width in
0.750
Product width mm
19.050