Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | BUSHING | Bushing |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 1.280 | |
| Product length mm | 32.512 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.750 | |
| Product width mm | 19.050 |
