SHAFT
103376-000
Tools103376-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Drive shaft |
| Product height in | 2.120 |
| Product height mm | 53.848 |
| Product length in | 15.810 |
| Product length mm | 401.574 |
| Product width in | 2.120 |
| Product width mm | 53.848 |