PUMP SHAFT S/A 13T 76
103378-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Package contents | SHAFT | Shaft |
| Product height in | | 2.160 |
| Product height mm | | 54.864 |
| Product length in | | 15.810 |
| Product length mm | | 401.574 |
| Product width in | | 2.160 |
| Product width mm | | 54.864 |