Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103438-000
VALVE PLATE S1PV PROPEL 125
103438-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103438-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.820
Product height mm
147.828
Product length in
0.350
Product length mm
8.890
Product width in
5.820
Product width mm
147.828