Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103444-022
B-PAD DISCH S/A CCW
103444-022
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103444-022
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Product height in
5.750
Product height mm
146.050
Product length in
4.840
Product length mm
122.936
Product width in
4.960
Product width mm
125.984