COVER M-6/7 & 708
103531-000
Tools103531-000 Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Cover |
| Product height in | 2.880 |
| Product height mm | 73.152 |
| Product length in | 2.880 |
| Product length mm | 73.152 |
| Product material | Nylon |
| Product width in | 0.680 |
| Product width mm | 17.272 |