ROT GRP W/VAR SWASH S/A
103799-000
Product specifications
Characteristic | Value |
|---|
| Brand | Danfoss |
| Package contents | Kit |
| Product height in | 6.130 |
| Product height mm | 155.702 |
| Product length in | 6.140 |
| Product length mm | 155.956 |
| Product width in | 6.140 |
| Product width mm | 155.956 |