CUP-BEARING 54H/64H
103807-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 3.672 |
| Product height mm | | 93.269 |
| Product length in | | 0.939 |
| Product length mm | | 23.851 |
| Product width in | | 3.672 |
| Product width mm | | 93.269 |