CONE-BEARING 54H/64H
103808-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 2.000 |
| Product height mm | | 50.800 |
| Product length in | | 1.190 |
| Product length mm | | 30.226 |
| Product width in | | 2.000 |
| Product width mm | | 50.800 |