ROTATING GROUP HD 64 S/A
103812-000
Product specifications
Characteristic | Value | Description |
|---|
| Brand | DANFOSS | Danfoss |
| Product height in | | 5.200 |
| Product height mm | | 132.080 |
| Product length in | | 3.975 |
| Product length mm | | 100.965 |
| Product width in | | 5.200 |
| Product width mm | | 132.080 |