Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103814-000
BRG. PLT. 64H
103814-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103814-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
5.215
Product height mm
132.461
Product length in
0.280
Product length mm
7.112
Product width in
0.053
Product width mm
1.346