Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103851-000
ROTATING GROUP S/A 54H
103851-000
Tools
Add to comparison
Add to comparison
103851-000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.200
Product height mm
132.080
Product length in
3.975
Product length mm
100.965
Product width in
5.200
Product width mm
132.080