Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103874-000
ROT GROUP W SWASH S1FM 89
103874-000
Where to buy
Export PDF
Tools
Add to comparison
103874-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
3.570
Product height mm
90.678
Product length in
3.570
Product length mm
90.678
Product width in
5.890
Product width mm
149.606