Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
103877-000
GASKET - END COVER S1FM 89-105
103877-000
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
103877-000
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Item type
GASKET
Gasket
Product height in
7.180
Product height mm
182.372
Product length in
0.015
Product length mm
0.381
Product width in
7.180
Product width mm
182.372
Thickness IN
1.500