Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Package contents | VALVE PLATE | Valve plate |
| Product height in | 5.200 | |
| Product height mm | 132.080 | |
| Product length in | 4.340 | |
| Product length mm | 110.236 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.280 | |
| Product width mm | 7.112 |
