![Danfoss Pro-FX Software 103EC99001A [RIGHT]](/_next/image?url=https%3A%2F%2Fassets.danfoss.com%2Fdrawings%2Fpreview%2Flatest%2F318528%2FID463022680237-0101_preview.jpg&w=1920&q=75)
Danfoss
103EC99008A
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
103EC99008A
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Non-proprietary platform makes it easier to integrate other machine subsystemsRobust library of development tools eliminates the need to build code from scratchHighly visual interface helps establish application-specific parameters with ease |
| Product Height | .656 in |
| Product Length/Depth | .469 in |
| Product Type | Software |
| Product Volume | .054 in³ |
| Product Weight | .003 lb |
| Product Width | .177 in |
| Software | Pro-Fx |
| Software Base | CODESYS 3.5 |
| Software version | 1.3 |
| Sub-brand | None |
| Trade Name | Pro-FX |
| Type | USB Key |