Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
104-1005
MOTOR-ORBITAL,2K SERIES 195 [11.9]
104-1005
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
104-1005
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
6.960
Product height mm
176.784
Product length in
10.170
Product length mm
258.318
Product width in
5.160
Product width mm
131.064
Sub brand
CHAR-LYNN
Char-Lynn